MODEL-IHP

Part#: K222

Catalog#: K222

Weight: 98 lb

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1
Frame Frame: H184T Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 75.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 30/15 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 9.75 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 115/230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 75.5 % Frame Prefix Frame Prefix: H
Weight Weight: 98.00 LB UPC UPC: 786674025883

Efficiency


Information not available at the moment. Please check back later!