MODEL-IHP

Part#: K315

Catalog#: K315

Weight: 126 lb

Specifications


Phase Phase: 1 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1
Frame Frame: F215T Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 82 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 40 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 230 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 82 % Frame Prefix Frame Prefix: F
Weight Weight: 126.00 LB UPC UPC: 786674026071

Efficiency


Information not available at the moment. Please check back later!