MODEL-IHP
MODEL-IHP
Part#: K327
Catalog#: K327
Weight: 146 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10.0-12.0 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1720 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: D215TZ | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 40-48 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307sff |
Opp Drive End Bearing | Opp Drive End Bearing: 307sff | Frame Length | Frame Length: 10 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Speed | Speed: 1720 rpm |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Frame Prefix | Frame Prefix: D | Weight | Weight: 146.00 LB |
UPC | UPC: 786674026125 |
Efficiency
Information not available at the moment. Please check back later!