Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 256U Frame, TEFC

Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 256U Frame, TEFC
Part#: LM20390
Catalog#: LM20390
Model#: CCF4B10U64
Weight: 301 lb
Your Price: Login is Required
Key Features
- Meets NEMA U-Frame dimensional and performance standards
- Meets or exceeds General Motors GM-7EH and -7EQ, Ford EM1, and Chrysler NPEM-100 specifications
- Full cast iron construction – all frame sizes
- Oversized, cast iron terminal box with threaded conduit holes
- NEMA Design B Performance
- Continuous Duty
- Inverter-Rated
- Premium Class F Insulation System
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12.5 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .894 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 25.19 in |
Frame Length | Frame Length: 13.50 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 12.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: A-EE7300-LN | Outline Drawing | Outline Drawing: B-SS203580LN-1350 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 256 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 16.38 IN | Weight | Weight: 301.00 LB |
UPC | UPC: 691720065334 | Packaged Width | Packaged Width: 10.50 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 8.12 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.00 | 25%: 5.50 | 50%: 7.50 | 75%: 10.00 | 100%: 12.50 | 115%: 14.00 | 125%: 15.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.00 | 50%: 4.00 | 75%: 6.00 | 100%: 8.00 | 115%: 9.50 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 47.0 | 50%: 68.0 | 75%: 78.0 | 100%: 82.0 | 115%: 83.5 | 125%: 83.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,755 | 125%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 80.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.50 | 75%: 22.00 | 100%: 29.80 | 115%: 34.50 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 72.00 | Current (%): 576.0 | Torque (ft-lbs): 54.00 | Torque (%): 181.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 80.00 | Current (%): 640.0 | Torque (ft-lbs): 60.00 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 544.0 | Torque (ft-lbs): 63.00 | Torque (%): 211.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 608.0 | Torque (ft-lbs): 51.00 | Torque (%): 171.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 46.00 | Current (%): 368.0 | Torque (ft-lbs): 81.00 | Torque (%): 272.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |