SPL,3600,DP,184TZ,1/60/230
SPL,3600,DP,184TZ,1/60/230
Part#: LM24779
Catalog#: LM24779
Weight: 87 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 & 7 Hp |
Output KW | Output KW: 3.7 & 5.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3525 & 3475 rpm | Service Factor | Service Factor: 1.4 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: Thermostat | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 60 Hz | Current | Current: 27 & 36.3 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .345 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 OUT ODE BRKT RADIAL |
Service Factor | Service Factor: 1.4 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 27 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: A-EE7090JP-LN | Outline Drawing | Outline Drawing: A-SS66062LN-725 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Weight | Weight: 87.00 LB | UPC | UPC: 691720349939 |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 153.00 | Current (%): 0.0 | Torque (ft-lbs): 11.80 | Torque (%): 0.0 | Speed (RPM): 843 | Rated Output (KW): 24.10 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Curvepoint: Locked-Rotor | Current (Amps): 155.00 | Current (%): 0.0 | Torque (ft-lbs): 12.70 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 24.40 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Curvepoint: Break-Down | Current (Amps): 81.70 | Current (%): 0.0 | Torque (ft-lbs): 17.60 | Torque (%): 0.0 | Speed (RPM): 3,250 | Rated Output (KW): 15.20 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Efficiency
Information not available at the moment. Please check back later!