Elevator Duty Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 326T Frame, DP

Elevator Duty Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 326T Frame, DP

Part#: LM27976

Catalog#: LM27976

Model#: SD6S30T61YET1

Weight: 535 lb

Key Features


  • Dynamic balanced for low vibration operation
  • Normally closed thermostats, one per phase
  • Low noise design; Class F Insulated, 40° C ambient
  • EPAct efficiency or better
  • Steel frame construction with cast iron end bells; 1000:1 inverter duty capability
  • 1024 PPR encoder, with 1-inch shaft bore standard

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle