Elevator Duty Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 324TC Frame, DP

Elevator Duty Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 324TC Frame, DP

Part#: LM30763

Catalog#: LM30763

Model#: SD4P40TCN61YET1

Weight: 480 lb

Key Features


  • Dual rated nameplates
  • Designed for belt driven pumps
  • Wye start/delta run
  • Class F Insulation
  • F-1 mounting
  • Ball bearings with grease fittings and automatic relief
  • Low noise and low vibration
  • UL recognized component listing and CSA approved

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle