MODEL-IHP

Part#: M315

Catalog#: M315

Weight: 124 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5/3.3 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 460 V
Speed Speed: 1770/1175 rpm Service Factor Service Factor: 1.15
Frame Frame: D215T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 87 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 10/6.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 10.60 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 87 % Frame Prefix Frame Prefix: D
Weight Weight: 124.00 LB UPC UPC: 786674026422

Efficiency


Information not available at the moment. Please check back later!