MODEL-IHP
MODEL-IHP
Part#: M413
Catalog#: M413
Weight: 192 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0 4.4 Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1775/1175 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S256T |
Enclosure | Enclosure: Drip Proof | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12/6.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/6 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 13 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: 80022806.PCX | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 91 % |
Frame Prefix | Frame Prefix: S | Weight | Weight: 192.00 LB |
UPC | UPC: 786674026491 |
Efficiency
Information not available at the moment. Please check back later!