MODEL-IHP

Part#: M425

Catalog#: M425

Weight: 244 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15.0 3.7 Hp
Voltage Voltage: 200-230 V Speed Speed: 1760/880 rpm
Service Factor Service Factor: 1.15 Frame Frame: S256T
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: * A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-1-VT
Poles Poles: 4/ 8 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 80022805.PCX Voltage Voltage: 200-230 V
Frame Size Frame Size: 256 Efficiency Efficiency: 90.2 %
Frame Prefix Frame Prefix: S Weight Weight: 244.00 LB
UPC UPC: 786674026552

Efficiency


Information not available at the moment. Please check back later!