MODEL-IHP

Part#: M504

Catalog#: M504

Weight: 274 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20.0 8.9 Hp
Voltage Voltage: 460 V Speed Speed: 1770/1175 rpm
Service Factor Service Factor: 1.15 Frame Frame: S286T
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.0/13.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 311 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 286
Efficiency Efficiency: 91 % Frame Prefix Frame Prefix: S
Weight Weight: 274.00 LB UPC UPC: 786674026569

Efficiency


Information not available at the moment. Please check back later!