MODEL-IHP

Part#: M514

Catalog#: M514

Weight: 296 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30.0 13.3 Hp
Output KW Output KW: 97 kW Voltage Voltage: 460 V
Speed Speed: 1770/1170 rpm Service Factor Service Factor: 1.15
Frame Frame: S286T Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 36.0/18.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 311sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 460 V Output KW Output KW: 97 kW
Output HP Output HP: 130 Hp Frame Size Frame Size: 286
Frame Prefix Frame Prefix: S Weight Weight: 296.00 LB
UPC UPC: 786674026613

Efficiency


Information not available at the moment. Please check back later!