MODEL-IHP

Part#: N209

Catalog#: N209

Weight: 109 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: L184TCZ Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 12.0/6.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Frame Prefix Frame Prefix: L Weight Weight: 109.00 LB

Efficiency


Information not available at the moment. Please check back later!