MODEL-IHP

Part#: N287

Catalog#: N287

Weight: 72 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200/460//190/380 V
Speed Speed: 1440/1710 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 50 Hz Current Current: 15.0/7.5//15.8/7.7 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Speed Speed: 1710 rpm
Voltage Voltage: 200/460//190/380 V Frame Size Frame Size: 184
Weight Weight: 72.00 LB

Efficiency


Information not available at the moment. Please check back later!