MODEL-IHP
MODEL-IHP
Part#: P232
Catalog#: P232
Weight: 75 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S182JP | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 72.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 25.0/12.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 207 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 6.30 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 72.5 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 75.00 LB | UPC | UPC: 786674028990 |
Efficiency
Information not available at the moment. Please check back later!