MODEL-IHP
MODEL-IHP
Part#: P318
Catalog#: P318
Weight: 120 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S213JM | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 77 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 39 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310sff |
Opp Drive End Bearing | Opp Drive End Bearing: 206sff | Frame Length | Frame Length: 7.50 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Efficiency | Efficiency: 77 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 120.00 LB | UPC | UPC: 786674029058 |
Efficiency
Information not available at the moment. Please check back later!