MODEL-IHP

Part#: R232

Catalog#: R232

Weight: 98 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 208-220/440 V
Speed Speed: 3480 rpm Service Factor Service Factor: 1.15
Frame Frame: S184TY Enclosure Enclosure: Open Drip Proof
Efficiency Efficiency: 82 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 20.6-19.4/9.7 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Drive End Bearing Drive End Bearing: 206szz
Opp Drive End Bearing Opp Drive End Bearing: 204szz Frame Length Frame Length: 6.50 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3480 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 208-220/440 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 184 Efficiency Efficiency: 82 %
Frame Prefix Frame Prefix: S Weight Weight: 98.00 LB
UPC UPC: 786674029515

Efficiency


Information not available at the moment. Please check back later!