MODEL-IHP

Part#: R275

Catalog#: R275

Weight: 99 lb

Specifications


Phase Phase: 1 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 208-230 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1
Frame Frame: M182TY Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 80 °C Frequency Frequency: 60 Hz
Current Current: 32.6-30.0 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 10.50 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3450 rpm
Voltage Voltage: 208-230 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 182
Frame Prefix Frame Prefix: M Weight Weight: 99.00 LB
UPC UPC: 786674029706

Efficiency


Information not available at the moment. Please check back later!