MODEL-IHP
MODEL-IHP
Part#: R284
Catalog#: R284
Weight: 110 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3415 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: Y184TY | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 31 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 12.25 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Speed | Speed: 3415 rpm |
Voltage | Voltage: 460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 184 |
Frame Prefix | Frame Prefix: Y | Weight | Weight: 110.00 LB |
UPC | UPC: 786674029775 |
Efficiency
Information not available at the moment. Please check back later!