MODEL-IHP

Part#: R333

Catalog#: R333

Weight: 145 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: H213T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 88.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 19.0/9.5 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: No CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 11.60 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Connection Drawing Connection Drawing: 80022807.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 213 Efficiency Efficiency: 88.5 %
Frame Prefix Frame Prefix: H Weight Weight: 145.00 LB

Efficiency


Information not available at the moment. Please check back later!