MODEL-IHP

Part#: R405

Catalog#: R405

Weight: 202 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 200 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: S256T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 61.6 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Voltage Voltage: 200 V Output KW Output KW: 14.9 kW
Output HP Output HP: 20 Hp Frame Size Frame Size: 256
Efficiency Efficiency: 87.5 % Frame Prefix Frame Prefix: S
Weight Weight: 202.00 LB

Efficiency


Information not available at the moment. Please check back later!