MODEL-IHP
MODEL-IHP
Part#: R453
Catalog#: R453
Weight: 214 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: S256T | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 66/33 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 13 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 256 |
Frame Prefix | Frame Prefix: S | Weight | Weight: 214.00 LB |
UPC | UPC: 786674030016 |
Efficiency
Information not available at the moment. Please check back later!