MODEL-IHP
MODEL-IHP - R613
Part#: R613
Catalog#: R613
Weight: 354 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
| Output KW | Output KW: 37.3 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: D324T | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 122/61 A |
| Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
| Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
| CSA | CSA: Y |
| Poles | Poles: 4 | Rotation | Rotation: Reversible Counterclockwise |
| Drive End Bearing | Drive End Bearing: 312sf | Opp Drive End Bearing | Opp Drive End Bearing: 210sf |
| Frame Length | Frame Length: 15.50 in |
| Output HP | Output HP: 50 Hp | Output KW | Output KW: 37.3 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Service Factor | Service Factor: 1 | Speed | Speed: 1750 rpm |
| Frame Prefix | Frame Prefix: D | Weight | Weight: 354.00 LB |
Efficiency
Information not available at the moment. Please check back later!