MODEL-IHP

Part#: R613

Catalog#: R613

Weight: 354 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: D324T Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 122/61 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 312sf Opp Drive End Bearing Opp Drive End Bearing: 210sf
Frame Length Frame Length: 15.50 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 37.3 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 324
Frame Prefix Frame Prefix: D Weight Weight: 354.00 LB

Efficiency


Information not available at the moment. Please check back later!