MODEL-IHP
MODEL-IHP
Part#: R615
Catalog#: R615
Weight: 393 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 44.8 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: D326T | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 146/73 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 312sf | Opp Drive End Bearing | Opp Drive End Bearing: 210sf |
Frame Length | Frame Length: 17 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 44.8 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 326 |
Frame Prefix | Frame Prefix: D | Weight | Weight: 393.00 LB |
Efficiency
Information not available at the moment. Please check back later!