MODEL-IHP

Part#: S676

Catalog#: S676

Weight: 750 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 364T Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 95 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 69.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 314sf
Opp Drive End Bearing Opp Drive End Bearing: 212sf Frame Length Frame Length: 13.30 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Voltage Voltage: 460 V Output KW Output KW: 44.8 kW
Output HP Output HP: 60 Hp Frame Size Frame Size: 364
Efficiency Efficiency: 95 % Weight Weight: 750.00 LB

Efficiency


Information not available at the moment. Please check back later!