MODEL-IHP
MODEL-IHP
Part#: T508
Catalog#: T508
Weight: 404 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 22.0KW Hp |
Voltage | Voltage: 230/460 V | Speed | Speed: 3540 rpm |
Frame | Frame: 180M | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 66.0/33.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 22.0KW Hp | Frame Size | Frame Size: 180 |
Frame Suffix | Frame Suffix: M | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Speed | Speed: 3540 rpm |
Weight | Weight: 404.00 LB |
Efficiency
Information not available at the moment. Please check back later!