250,3600,TEFC,315L,3/60/380/660
250,3600,TEFC,315L,3/60/380/660
Part#: TCA2501A4211GAA011
Catalog#: TCA2501A4211GAA011
Weight: 2818 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 380/660 V |
Speed | Speed: 3581 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 315L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 327.0/188.0 A | Power Factor | Power Factor: 90.9 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .006 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: L |
Current | Current: 327.0/188.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3581 rpm | Connection Drawing | Connection Drawing: 8442180001 |
Outline Drawing | Outline Drawing: 0231500881 | Voltage | Voltage: 380/660 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 315 | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 32.00 IN | Weight | Weight: 2818.00 LB |
Packaged Width | Packaged Width: 57.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 42.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 83.90 | 25%: 117.40 | 50%: 179.00 | 75%: 250.20 | 100%: 326.50 | 115%: 374.50 | 125%: 407.30 |
% of Rated Load: Rated Output (KW) | 0%: 5.10 | 25%: 52.00 | 50%: 99.30 | 75%: 147.10 | 100%: 195.40 | 115%: 224.70 | 125%: 244.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.7 | 50%: 93.9 | 75%: 95.1 | 100%: 95.4 | 115%: 95.5 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 9.3 | 25%: 67.3 | 50%: 84.3 | 75%: 89.3 | 100%: 90.9 | 115%: 91.2 | 125%: 91.1 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,591 | 75%: 3,586 | 100%: 3,581 | 115%: 3,578 | 125%: 3,575 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.30 | 50%: 182.80 | 75%: 274.60 | 100%: 366.70 | 115%: 422.10 | 125%: 459.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 83.90 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 5.10 | Power Factor (%): 9.3 | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,126.80 | Current (%): 651.0 | Torque (ft-lbs): 624.50 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): 384.20 | Power Factor (%): 27.4 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,327.60 | Current (%): 407.0 | Torque (ft-lbs): 983.70 | Torque (%): 268.0 | Speed (RPM): 3,474 | Rated Output (KW): 557.60 | Power Factor (%): 63.8 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 326.50 | Current (%): 100.0 | Torque (ft-lbs): 366.70 | Torque (%): 100.0 | Speed (RPM): 3,581 | Rated Output (KW): 195.40 | Power Factor (%): 90.9 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!