Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 20 HP, 3 Ph, 50 Hz, 400 V, 986 RPM, 180L Frame

Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 20 HP, 3 Ph, 50 Hz, 400 V, 986 RPM, 180L Frame
Part#: TCE0153A2121GAA001
Catalog#: TCE0153A2121GAA001
Model#: TCE0153A2121GAA001
Weight: 569.34 lb
Your Price: Login is Required
Key Features
- Conforms to IEC 60034, IEC/EN 60079-0, IEC/EN 60079-7
- Class F with class B temperature rise
- Bi-directional fan
- Ambient 40°C (Higher ambient on request)
- All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)
- Protection IP55 (Standard) & IP66 (Optional)
- Cast iron with special captive screws and metric cable entry for Terminal Box
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 15 kW | Voltage | Voltage: 400 V |
Speed | Speed: 986 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 180L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 37.3 A | Power Factor | Power Factor: 0.8 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: IP55 |
Number of Speeds | Number of Speeds: 3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 6 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 750 mm | Frame Length | Frame Length: 366 mm |
Shaft Diameter | Shaft Diameter: 48 mm | Shaft Extension | Shaft Extension: 110 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 37.3 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 986 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0218000504 | Voltage | Voltage: 400 V |
Output KW | Output KW: 15 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 180 | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 790.00 MM | Weight | Weight: 258.25 KG |
UPC | UPC: 691720114667 | Packaged Width | Packaged Width: 390.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 410.00 MM |
Efficiency
Information not available at the moment. Please check back later!