General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 444T Frame, TEFC

General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 444T Frame, TEFC

Part#: TE200

Catalog#: TE200

Weight: 1885 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2163
  • Inverter duty 10:1 variable torque and 10:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 230/460 V
Speed Speed: 1786 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 140 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 50.79 in
Frame Length Frame Length: 26.77 in Shaft Diameter Shaft Diameter: 3.375 in
Shaft Extension Shaft Extension: 8.5 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Speed Speed: 1786 rpm Connection Drawing Connection Drawing: A-EE7308AA
Outline Drawing Outline Drawing: SS620287 Voltage Voltage: 230/460 V
Output KW Output KW: 93.3 kW Output HP Output HP: 125 Hp
Frame Size Frame Size: 444 Packaged Length Packaged Length: 54.53 IN
Weight Weight: 1885.00 LB UPC UPC: 786674064141
Packaged Width Packaged Width: 36.57 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 36.22 IN

Efficiency


Information not available at the moment. Please check back later!