General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, ODP

General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, ODP

Part#: TO116A

Catalog#: TO116A

Weight: 76 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2028
  • Inverter duty 10:1 variable torque and 2:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 3.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 12.25 in
Frame Length Frame Length: 7.26 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Service Factor Service Factor: 1.15
Speed Speed: 1770 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS600198 Packaged Length Packaged Length: 13.63 IN
Weight Weight: 76.00 LB UPC UPC: 786674075888
Packaged Width Packaged Width: 12.75 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 15.66 IN

Efficiency


Information not available at the moment. Please check back later!