Product Comparator
Product

30 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 180M Frame, TEFC
Part#:193356.60
Catalog#:193356.60
Superseded

Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC
Part#:TCA0221AE231GAA009
Catalog#:R842
List Price: $5,388.00
Your Price: Login is Required
Substitute

Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC
Part#:TCA0221AE221GAA009
Catalog#:R242
List Price: $5,233.00
Your Price: Login is Required
Product
30 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 180M Frame, TEFC
Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC
Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 30 & 25 Hp
Output HP: 30 & 25 Hp
Output HP: 30 & 25 Hp
Output KW
Output KW: 22.4 & 18.7 kW
Output KW: 22.0 & 18.5 kW
Output KW: 22.0 & 18.5 kW
Voltage
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Speed
Speed: 3550 & 2955 rpm
Speed: 3550 & 2955 rpm
Speed: 3550 & 2955 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 180M
Frame: 180M
Frame: 180M
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: Thermostat
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93 & 93 %
Efficiency: 91.7 & 92.4 %
Efficiency: 91.7 & 92.4 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 69/34.5 & 66/33 A
Current: 68/34 & 68/34 A
Current: 68/34 & 68/34 A
Power Factor
Power Factor: 87
Power Factor: 88
Power Factor: 88
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: N (IEC)
Design Code: N (IEC)
KVA Code
KVA Code: G
KVA Code: F
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: N
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Efficiency Class
Efficiency Class: N/A
Efficiency Class: IE3
Efficiency Class: IE3
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .244 Ohms
Resistance Main: .37 Ohms
Resistance Main: .37 Ohms
Mounting
Mounting: Rigid Base
Mounting: B3
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: IEC
Shaft Type: IEC
Shaft Type: IEC
Overall Length
Overall Length: 26.77 in
Overall Length: N/A
Overall Length: 28.03 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 12.91 in
Shaft Diameter
Shaft Diameter: 1.875 in
Shaft Diameter: 48.000 in
Shaft Diameter: 1.890 in
Shaft Extension
Shaft Extension: 4.33 in
Shaft Extension: N/A
Shaft Extension: 4.33 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: CONSTANT 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: M
Frame Suffix: M
Frame Suffix: M
Current
Current: 69.0/34.5 A
Current: 68.0/34.0 A
Current: 68.0/34.0 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3550.0 rpm
Speed: 3550.0 rpm
Speed: 3550.0 rpm
Connection Drawing
Connection Drawing: 004172.01
Connection Drawing: 8442000715
Connection Drawing: 8442000715
Outline Drawing
Outline Drawing: SS622264
Outline Drawing: SS620878
Outline Drawing: SS312997A
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 22.4 kW
Output KW: 22.0 kW
Output KW: 22.0 kW
Output HP
Output HP: 30 Hp
Output HP: 30 Hp
Output HP: 30 Hp
Frame Size
Frame Size: 180
Frame Size: 180
Frame Size: 180
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 93.0 %
Efficiency: 91.7 %
Efficiency: 91.7 %