Product Comparator
Product

4 HP General Purpose, 3 phase, 1200 RPM, 230/460 V, 132 Frame, TEFC
Part#:193363.60
Catalog#:193363.60
Superseded

Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC
Part#:TCA0033AE251GAA009
Catalog#:R953
List Price: $1,936.00
Your Price: Login is Required
Substitute

Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC
Part#:TCA0033AE271GAA009
Catalog#:R653
List Price: $1,899.00
Your Price: Login is Required
Product
4 HP General Purpose, 3 phase, 1200 RPM, 230/460 V, 132 Frame, TEFC
Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC
Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 4 & 3 Hp
Output HP: 4 & 3 Hp
Output HP: 4 & 3 Hp
Output KW
Output KW: 3.0 & 2.2 kW
Output KW: 3.0 & 2.2 kW
Output KW: 3.0 & 2.2 kW
Voltage
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Speed
Speed: 1182 & 986 rpm
Speed: 1180 & 980 rpm
Speed: 1180 & 980 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 132
Frame: 132S
Frame: 132S
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 89.5 %
Efficiency: 89.5 & 84.3 %
Efficiency: 89.5 & 84.3 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 12.4/6.2 & 11.6/5.8 A
Current: 11.6/5.8 & 10.4/5.2 A
Current: 11.6/5.8 & 10.4/5.2 A
Power Factor
Power Factor: 66.5
Power Factor: 73
Power Factor: 73
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: N (IEC)
Design Code: N (IEC)
KVA Code
KVA Code: J
KVA Code: J
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: 6308
Drive End Bearing Size: 6308
Drive End Bearing Size: 6308
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6306
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: N
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Efficiency Class
Efficiency Class: N/A
Efficiency Class: IE3
Efficiency Class: IE3
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 2.02 Ohms
Resistance Main: 2.75 Ohms
Resistance Main: 2.75 Ohms
Mounting
Mounting: Rigid Base
Mounting: B3
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: IEC
Shaft Type: IEC
Shaft Type: IEC
Overall Length
Overall Length: 18.27 in
Overall Length: N/A
Overall Length: 18.31 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 7.95 in
Shaft Diameter
Shaft Diameter: 1.500 in
Shaft Diameter: 38.000 in
Shaft Diameter: 1.496 in
Shaft Extension
Shaft Extension: 3.15 in
Shaft Extension: N/A
Shaft Extension: 3.15 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: None
Frame Suffix: S
Frame Suffix: S
Current
Current: 12.4/6.2 A
Current: 11.6/5.8 A
Current: 11.6/5.8 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1182.0 rpm
Speed: 1180.0 rpm
Speed: 1180.0 rpm
Connection Drawing
Connection Drawing: 4172.03
Connection Drawing: 8442000729
Connection Drawing: 8442000729
Outline Drawing
Outline Drawing: B-SS622259
Outline Drawing: SS620951
Outline Drawing: SS620900
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 3.0 kW
Output KW: 3.0 kW
Output KW: 3.0 kW
Output HP
Output HP: 4 Hp
Output HP: 4 Hp
Output HP: 4 Hp
Frame Size
Frame Size: 132
Frame Size: 132
Frame Size: 132
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %