Product Comparator
Product

Close-Coupled Pump Motor, 5.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, Y182JP Frame, DP
Part#:E297
Catalog#:E297
Superseded

Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
Part#:182TTDBD6012
Catalog#:GT2412A
List Price: $949.00
Your Price: Login is Required
Substitute

5, 3600, ODP, 182JP, 3/60/230/460
Part#:CPO37
Catalog#:CPO37
Substitute

Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
Part#:182TTDB6012
Catalog#:GT2412
Product
Close-Coupled Pump Motor, 5.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, Y182JP Frame, DP
Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
5,3600,ODP,182JP,3/60/230/460
Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JP Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: N/A
Phase: 3.0
Output HP
Output HP: 5.0 Hp
Output HP: 5 & 3 Hp
Output HP: N/A
Output HP: 5 & 3 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 & 2.2 kW
Output KW: N/A
Output KW: 3.7 & 2.2 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: N/A
Voltage: 230/460 & 190/380 V
Speed
Speed: 3450/2850 rpm
Speed: 3510 & 2925 rpm
Speed: N/A
Speed: 3460 & 2915 rpm
Service Factor
Service Factor: 1.25
Service Factor: 1.15 & 1.15
Service Factor: N/A
Service Factor: 1.15 & 1.15
Frame
Frame: Y182JP
Frame: 182JP
Frame: N/A
Frame: 182JP
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: N/A
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 86.5 & 85.5 %
Efficiency: N/A
Efficiency: 87.5 & 88.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: N/A
Frequency: 60 & 50 Hz
Current
Current: 13.4/6.7 A
Current: 13.2/6.6 & 10/5 A
Current: N/A
Current: 12.4/6.2 & 9/4.5 A
Power Factor
Power Factor: N/A
Power Factor: 82
Power Factor: N/A
Power Factor: 88
Duty
Duty: Continuous
Duty: Continuous
Duty: N/A
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: N/A
Insulation Class: F
Design Code
Design Code: N/A
Design Code: A
Design Code: N/A
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: K
KVA Code: N/A
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: N/A
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: N/A
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: N/A
Number of Speeds: 1
Electrical Type
Electrical Type: Polyphase, Induction Type, Single Or Dual Voltage
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: N/A
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: N/A
Poles: 2
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: N/A
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 4.05 Ohms
Resistance Main: N/A
Resistance Main: 3.05 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: N/A
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: N/A
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: N/A
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: JP
Shaft Type: N/A
Shaft Type: JP
Overall Length
Overall Length: 19.60 in
Overall Length: N/A
Overall Length: N/A
Overall Length: 19.44 in
Frame Length
Frame Length: 9.00 in
Frame Length: N/A
Frame Length: N/A
Frame Length: 6.73 in
Shaft Diameter
Shaft Diameter: 1.250 in
Shaft Diameter: 0.874 in
Shaft Diameter: N/A
Shaft Diameter: 0.875 in
Shaft Extension
Shaft Extension: 7.312 in
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 7.35 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1 Only
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.25
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: N/A
Frame Suffix: JP
Current
Current: N/A
Current: 13.2/6.6 A
Current: N/A
Current: 12.4/6.2 A
Synchronous RPM
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Speed
Speed: 3450.0 rpm
Speed: 3510.0 rpm
Speed: N/A
Speed: 3460.0 rpm
Connection Drawing
Connection Drawing: 17050706.PCX
Connection Drawing: EE7308
Connection Drawing: N/A
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: 114565-S01
Outline Drawing: SS600205-100
Outline Drawing: N/A
Outline Drawing: SS620570-182T
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: N/A
Voltage: 230/460 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: N/A
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: N/A
Output HP: 5 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: N/A
Frame Size: 182
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 86.5 %
Efficiency: N/A
Efficiency: 87.5 %
Frame Prefix
Frame Prefix: Y
Frame Prefix: N/A
Frame Prefix: N/A
Frame Prefix: N/A