Product Comparator
Product
15, 1800, ODP, 254JP, 3/60/230/460
Part#:E483M2
Catalog#:E483M2
Superseded

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP
Part#:254TTDBD6037
Catalog#:GT2459
List Price: $2,390.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP
Part#:E483M2A
Catalog#:E483M2A
Product
15,1800,ODP,254JP,3/60/230/460
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JP Frame, DP
Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP
Phase
Phase: N/A
Phase: 3.0
Phase: 3.0
Output HP
Output HP: N/A
Output HP: 15 & 10 Hp
Output HP: 15.0 Hp
Output KW
Output KW: N/A
Output KW: 11.2 & 7.5 kW
Output KW: 11.2 kW
Voltage
Voltage: N/A
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Speed
Speed: N/A
Speed: 1774 & 1478 rpm
Speed: 1770 rpm
Service Factor
Service Factor: N/A
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: N/A
Frame: 254JP
Frame: J254P
Enclosure
Enclosure: N/A
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 93 & 92.3 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: N/A
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: N/A
Current: 37.5/18.8 & 32/16 A
Current: 37.8/18.9 A
Power Factor
Power Factor: N/A
Power Factor: 81
Power Factor: N/A
Duty
Duty: N/A
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: N/A
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: N/A
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Three Phase
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: N/A
Poles: 4
Poles: 4
Rotation
Rotation: N/A
Rotation: Reversible
Rotation: Counterclockwise
Resistance Main
Resistance Main: N/A
Resistance Main: .6729 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: N/A
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: JP
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: 27.32 in
Overall Length: 26.48 in
Frame Length
Frame Length: N/A
Frame Length: 10.62 in
Frame Length: 13.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.249 in
Shaft Diameter: 1.750 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 8.41 in
Shaft Extension: 8.125 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: N/A
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: N/A
Frame Suffix: JP
Frame Suffix: P
Current
Current: N/A
Current: 37.5/18.8 A
Current: N/A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: N/A
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: N/A
Speed: 1774.0 rpm
Speed: 1770.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308K
Connection Drawing: 80022801.PCX
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620825-100
Outline Drawing: E483M2A-S01
Voltage
Voltage: N/A
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: N/A
Output KW: 11.2 kW
Output KW: 11.2 kW
Output HP
Output HP: N/A
Output HP: 15 Hp
Output HP: 15 Hp
Frame Size
Frame Size: N/A
Frame Size: 254
Frame Size: 254
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: N/A
Efficiency: 93.0 %
Efficiency: N/A
Frame Prefix
Frame Prefix: N/A
Frame Prefix: N/A
Frame Prefix: J