Product Comparator
Product
Superseded

Globetrotter® General Purpose Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1800 & 1800 RPM, 254T Frame, DP - 254TTDBD6039
Part#:254TTDBD6039
Catalog#:GT0859
List Price: $1,770.00
Your Price: Login is Required
Superseded

General Purpose Motor, 15.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S254T Frame, DP - E450M2
Part#:E450M2
Catalog#:E450M2
List Price: $2,454.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1800 & 1800 RPM, 254T Frame, DP
General Purpose Motor, 15.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S254T Frame, DP
Output HP
Output HP: 15 Hp
Output HP: 15 Hp
Output HP: 15 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output KW: 11.2 kW
Frame Size
Frame Size: 254
Frame Size: 254
Frame Size: 254
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 200 V
Voltage: 200 V
Voltage: 200 V
Current
Current: N/A
Current: 43.5 A
Current: N/A
Efficiency
Efficiency: 87.5 %
Efficiency: 93.0 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: 80022803.PCX
Connection Drawing: EE7340
Connection Drawing: 80022803.PCX
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620685-100
Outline Drawing: E450M2-S01
Frame Prefix
Frame Prefix: D
Frame Prefix: N/A
Frame Prefix: S
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 15.0 Hp
Output HP: 15 Hp
Output HP: 15.0 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output KW: 11.2 kW
Voltage
Voltage: 200 V
Voltage: 200 V
Voltage: 200 V
Speed
Speed: 1725 rpm
Speed: 1774 rpm
Speed: 1770 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: D254T
Frame: 254T
Frame: S254T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 87.5 %
Efficiency: 93 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 45.6 A
Current: 43.5 A
Current: 43.4 A
Power Factor
Power Factor: N/A
Power Factor: 81
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: G
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Three Phase
Starting Method
Starting Method: N/A
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Counterclockwise
Rotation: Reversible
Rotation: Counterclockwise
Resistance Main
Resistance Main: N/A
Resistance Main: .6729 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 309sf
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 206sf
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: Keyed
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 22.10 in
Frame Length
Frame Length: 12.50 in
Frame Length: N/A
Frame Length: 13.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 4.4 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A