Result for: "E392A"
Relevance
Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182T Frame, TEFC
Part #:182TTFCD6505
Catalog #:E392A
List Price: $1,137.00
Your Price: Login is Required
General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213T Frame, DP
Part #:E392M2A
Catalog #:E392M2A
Sorry, this item is no longer available General Purpose Motor, 15 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 215T Frame, ODP
Part #:E393M2A
Catalog #:E393M2A
Sorry, this item is no longer available General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 213T Frame, DP
Part #:E394M2A
Catalog #:E394M2A
Sorry, this item is no longer available Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213JP Frame, DP
Part #:E369M2A
Catalog #:E369M2A
Sorry, this item is no longer available 10, 3600, ODP, 213T, 3/60/230/460
Part #:E392M2
Catalog #:E392M2
Sorry, this item is no longer available General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 215T Frame, DP
Part #:E395M2A
Catalog #:E395M2A
Sorry, this item is no longer available