Result for: "GT0065"
Globetrotter® General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, DP - 284TTDBD6026
Part #:284TTDBD6026
Catalog #:GT0065
List Price: $3,125.00
Your Price: Login is Required
Globetrotter® General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, DP - 284TTDBD6070
Part #:284TTDBD6070
Catalog #:GT0065-P
List Price: $3,538.00
Your Price: Login is Required
15HP..1800RPM.254T.ODP.230/460V.THREE.60HZ.CONT...... - KI0065
Part #:KI0065
Catalog #:KI0065
Your Price: Login is Required
COOLING FAN, 225, 4/6P IEC - HWADA - 620065
Part #:620065
Catalog #:620065
Sorry, this item is no longer available 100, 1780, TEFC, 405TC, 3/60/460 - 405TTFS6536-000065
Part #:405TTFS6536-000065
Catalog #:405TTFS6536-000065
Sorry, this item is no longer available 