AboutContactCareers
  • Products
    • AC Electric Motors - NEMA
      • General Purpose
      • Severe Duty
      • IEEE841 Automotive Duty
      • Explosion Proof
      • Variable Speed
      • Permanent Magnet
      • HVAC/R
      • Farm / Agriculture
      • Washdown
      • Pump Motors
      • Definite Purpose
    • AC Electric Motors - IEC
      • General Purpose
      • Definite Purpose
    • Accessories
    • DC Motors
    • Medium and High Voltage Motors
      • Medium Voltage Motors
    • Product Families
      • MagnaPlus®
      • MagnaMax®
      • MagnaPower®
    • Speciality Generators
      • Harsh Duty®
      • Mariner®
      • DataMAX™
      • LIMA® MAC
      • LIMA® MAC Reefer
      • Pancake
      • ATEX Generators
      • Irrigator Duty™
    • AC Drives
    • AC Drives Accessories
  • Tools and Resources
    • Purchase
      • Where to Buy
      • Request a Quote
      • Warehouse Locations
    • Product Information
      • Product Catalog
      • Literature
      • Quick Reference Motor Dimensions
      • Software Downloads
      • Product Information Portal
      • Marathon Blog
      • Product Cross Reference
  • Service and Support
    • Service Center Location
    • Website Help
  • (2) Products
  • (0) Pages

Result for: "GT1018A"

1 - 2 of 2
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC

Globetrotter® General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC - 215TTFCD6001

Part #:215TTFCD6001
Catalog #:GT1018A

List Price: $1,685.00

Your Price: Login is Required

frame_inspect View Details location_on Where to Buy
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC

Globetrotter® General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215T Frame, TEFC - 215TTFCD6002

Part #:215TTFCD6002
Catalog #:GT1018A-P
Sorry, this item is no longer available
frame_inspect View Details find_replace View Replacement
Logo
    • About
    • Careers
    • Suppliers
    • Find a Distributor
    • Contact
PrivacyCookie StatementTerms and Conditions

© 2025 Marathon, All Rights Reserved.