Result for: "SY013"
Relevance
Fan & Blower Motor, 30 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 286TC Frame, TEFC
Part #:286TPFSA10090
Catalog #:SY013
List Price: $7,830.00
Your Price: Login is Required
Severe Duty Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145T Frame, TEFC
Part #:SD103
Catalog #:SD103
List Price: $1,445.00
Your Price: Login is Required
Severe Duty Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184T Frame, TEFC
Part #:SD113
Catalog #:SD113
Sorry, this item is no longer available 

