Results for: "Y512"
Quick Reference for Motor Dimensions
Homepage Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions The dimensions listed here are intended for reference purposes only. Rigid and Resilient Mount Motors C-Face Motors XO denotes clearance for the capacitors of single phase motors through the 215T frame. On three phase 254T frame and large motors, T denote...
Read More >Powering the Growth of Airports with Industrial Electric Pump Motors
Homepage Articles Powering the Growth of Airports with Industrial Electric Pump Motors Powering the Growth of Airports with Industrial Electric Pump Motors The global air travel market is experiencing unprecedented growth. According to the International Air Transport Association (IATA), passenger numbers are projected to hit 5.2 billion in 2025, marking a 6.7% increase fro...
Read More >Understanding Motor Applications: A Key Step to Safety and Efficiency
Homepage Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications:A Key Step to Safety and Efficiency Written by Jim Murphy-Product Manager Marathon Electric a WEG Group This article is for the new and seasoned person alike in the world of electric motors and...
Read More >How to read a Marathon Model Number
Homepage How to read a Marathon Model Number How to read a Marathon Model Number How to Read the Model Number Reading a Marathon® Motor model number is essential when selecting the right motor for your needs, especially during replacements. This seemingly simple code contains valuable details about the motor’s physical and electrical characteristics, such as size, speed, a...
Read More >DataMAX™ Generators
Homepage Generators DataMAX™ Generators DataMax™ Generator DATA CENTER APPLICATIONS, 1100 TO 3500 KW LOW AND HIGH VOLTAGE 60 AND 50 HZ When mission critical loads are on the line, data centers around the world have grown to rely on Marathon® Generators as the most trusted, most reliable option when it comes to efficient operation, long life, proven transient performance an...
Read More >MagnaPlus® Generators
Homepage Generators MagnaPlus® Generators Magnaplus® Generator 380V – 600V 5 – 430 kW (60 Hz) / 5 – 420 kVA (50 Hz) Ruggedly constructed and equipped with a solid state technology SE350 voltage regulator, MAGNAPLUS industrial alternators are the ideal general purpose alternators for standby, as well as prime power applications. Agricultural Marine Construction Commercial B...
Read More >ATEX Generators
Homepage Generators ATEX Generators ATEX Industrial Generators DUAL CERTIFICATION: ATEX ZONE 2 AND UL LISTED AND UL CERTIFIED FOR CANADA FOR CLASS I, DIV 2 Dependable power for the harshest applications With increasing requirements for third-party-certified industrial alternators, Marathon offers a line of ATEX and IECEx Zone 2 industrial alternators (third party certified...
Read More >