ATEX Industrial Generators

DUAL CERTIFICATION: ATEX ZONE 2 AND UL LISTED AND UL CERTIFIED

FOR CANADA FOR CLASS I, DIV 2

 

Dependable power for the harshest applications

 

With increasing requirements for third-party-certified industrial alternators, Marathon offers a line of ATEX and IECEx Zone 2 industrial alternators (third party certified through International Demko, and UL).

These industrial alternators are readily available in a robust, reliable design to meet the requirements of hazardous, ATEX and IECEx locations.

  

  • Dedicated single phase, 4 leads, 120 Volt or 240/120 Volt
  • Three phase, 12 leads, 0.8 power factor
  • 12 lead generators can be reconnected for single phase service

STANDARD FEATURES:

  

MagnaPlus models shunt (non-PMG) excitation SE350E voltage regulator

- ATEX Zone 2, rated Ex ec IIC T3 Gc

- UL Listed/UL Certified for Canada for Class I, Div 2, Groups A, B, C, & D, Temp Code T3 (200°C).

  • ATEX Zone 2 and UL/CUL Class 1 Div 2 for hazardous locations, 282-284 frame
  • Ideal for oil, gas, and most harsh environment applications
  • 0.88” & 1.25” spline shafts for applications up to 34 kW, grease zerk for spline lubrication
  • Dual certification
  • Two-Bearing and Single-Bearing Designs
  • Marine tested HARSH DUTY windings for use in harsh industrial or environmental applications

  

OPTIONAL FEATURES:

  

Integral hydraulic adaption

- Limited to ≤ 34kW due to mechanical limitations
- SAE B or SAE C mounting flange. 0.88-13T or 1.25-14T internal splined shaft


    Contact factory for pricing and availability of optional certification
    • - IECEx Zone 2, rated Ex ec IIC T3 Gc

    Generator Literature

    View All

    Sales Rep Locator

    View All

    Products are application specific and require an application review for proper sizing. Consult factory for assistance.