MACHINED ENDBELL - 205 BRG
Resource Center
No resource available.
MACHINED ENDBELL - 205 BRG - 021537.02
Part#: 021537.02
Catalog#: 021537.02
Weight: 1.35 lb
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.82"
Specifications
| Weight | Weight: 1.35 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!