BRG,BALL/6309/DBL SHLD/STL/STL/C3/G-202
Resource Center
No resource available.
BRG,BALL/6309/DBL SHLD/STL/STL/C3/G-202 - 10017337-001-001
Part#: 10017337-001-001
Catalog#: 10017337-001-001
Weight: 1.8 lb
Your Price: Login is Required
Key Features
- Heat Stabilized To 120°C & Single Row Deep Groove
- Bore Dia 45 mm
- Outside Dia 100 mm
- Grease: G-202
Specifications
| Weight | Weight: 1.80 LB | HTC | HTC: 8482.10.5052 |
| Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!