BRG,BALL/6319/DBL SHLD/STL/STL/C3/G-202
Resource Center
No resource available.
BRG,BALL/6319/DBL SHLD/STL/STL/C3/G-202 - 10017343-001-001
Part#: 10017343-001-001
Catalog#: 10017343-001-001
Weight: 0.1 lb
Your Price: Login is Required
Key Features
- Heat Stabilized To 120°C & Single Row Deep Groove
- Bore Dia 95 mm
- Outside Dia 200 mm
- Grease: G-202
Specifications
| Weight | Weight: 0.10 LB | HTC | HTC: 8482.10.5056 |
| Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!