Special Voltage Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184T Frame, TEFC

Special Voltage Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184T Frame, TEFC
Part#: 131454.00
Catalog#: 131454.00
Model#: C184T14FB7C
Weight: 85 lb
List Price: $1,023.00
Your Price: Login is Required
Key Features
- Suitable for 220/380 volt, 50 Hz, or 440 volt, 50 Hz, three phase power
- Torques exceed NEMA performance for Design B motors
- Class F insulation
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 220/380/440 V |
Speed | Speed: 1425 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 14.0/8.1/7.0 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .6243 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 16.46 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 14.0/8.1/7.0 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1425 rpm |
Connection Drawing | Connection Drawing: 005381.01 | Outline Drawing | Outline Drawing: 035465-1000 |
Voltage | Voltage: 220/380/440 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 85.00 LB |
UPC | UPC: 691720017159 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.05 | 25%: 4.30 | 50%: 4.88 | 75%: 5.91 | 100%: 7.00 | 125%: 8.35 | 150%: 9.75 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 1.26 | 50%: 2.22 | 75%: 3.20 | 100%: 4.17 | 125%: 5.17 | 150%: 6.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.7 | 50%: 85.1 | 75%: 87.5 | 100%: 88.7 | 125%: 88.1 | 150%: 86.8 |
% of Rated Load: Power Factor (%) | 0%: 10.6 | 25%: 38.5 | 50%: 59.7 | 75%: 71.0 | 100%: 78.1 | 125%: 81.2 | 150%: 83.4 |
% of Rated Load: Speed (RPM) | 0%: 1,498 | 25%: 1,489 | 50%: 1,474 | 75%: 1,457 | 100%: 1,441 | 125%: 1,420 | 150%: 1,399 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 102.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.60 | 50%: 9.20 | 75%: 13.80 | 100%: 18.40 | 125%: 23.00 | 150%: 27.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 78.00 | Torque (%): 433.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 124.00 | Current (%): | Torque (ft-lbs): 74.20 | Torque (%): 412.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 63.70 | Torque (%): 354.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 14.00 | Current (%): | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 1,413 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |