Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, DPAO

Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Part#: 131847.00
Catalog#: 131847.00
Model#: C182C34DB2B
Weight: 94 lb
List Price: $1,431.00
Your Price: Login is Required
Key Features
- Class “F” insulation system
- Overload protected
- 34” long leads
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 & 7 Hp |
Output KW | Output KW: 3.7 & 5.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3450 & 3450 rpm | Service Factor | Service Factor: 1.00 & 1.0 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 81 & 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 26.80 & 35.27 A | Power Factor | Power Factor: 74.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .21 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 16.44 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 26.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005033.09 | Outline Drawing | Outline Drawing: 035732-1150 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 81 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 94.00 LB |
UPC | UPC: 691720154441 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% |
---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 17.80 | 50%: 20.30 | 75%: 27.30 | 100%: 26.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.61 | 25%: 1.60 | 50%: 2.70 | 75%: 3.70 | 100%: 4.61 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 57.1 | 50%: 69.6 | 75%: 75.2 | 100%: 81.0 |
% of Rated Load: Power Factor (%) | 0%: 15.2 | 25%: 39.1 | 50%: 57.8 | 75%: 58.9 | 100%: 74.8 |
% of Rated Load: Speed (RPM) | 0%: 3,597 | 25%: 3,573 | 50%: 3,575 | 75%: 3,560 | 100%: 3,560 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 235.00 | Current (%): 864.0 | Torque (ft-lbs): 24.00 | Torque (%): 320.0 | Speed (RPM): 190 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Curvepoint: Full Load | Current (Amps): 27.20 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,540 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Curvepoint: Break-Down | Current (Amps): 136.50 | Current (%): 502.0 | Torque (ft-lbs): 27.00 | Torque (%): 360.0 | Speed (RPM): 3,165 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Curvepoint: Locked-Rotor | Current (Amps): 238.00 | Current (%): 875.0 | Torque (ft-lbs): 25.00 | Torque (%): 333.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |