General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, TEFC
General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, TEFC - 131855.00
Part#: 131855.00
Catalog#: 131855.00
Model#: 131855.00A
Weight: 88 lb
List Price: $1,228.00
Your Price: Login is Required
Key Features
- Double shielded ball bearings
- Dynamically balanced rotors
- NEMA ® Design B performance
- Continuous Duty
- Meets or exceeds NEMA service factors
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230 V |
| Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 184T | Thermal Protection | Thermal Protection: Manual |
| Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 14.4-13.6 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: L |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
| Resistance Main | Resistance Main: .777 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.96 in |
| Frame Length | Frame Length: 9.5 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230 V | Efficiency | Efficiency: 82.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1740 rpm |
| Connection Drawing | Connection Drawing: 005056.03 | Outline Drawing | Outline Drawing: 035482-950 |
| Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 88.00 LB |
| UPC | UPC: 691720154526 | Packaged Width | Packaged Width: 13.06 IN |
| HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 12.88 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.90 | 25%: 6.55 | 50%: 8.22 | 75%: 10.52 | 100%: 13.53 | 125%: 16.15 | 150%: 19.49 |
| % of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 0.87 | 50%: 1.44 | 75%: 2.05 | 100%: 2.71 | 125%: 3.38 | 150%: 4.13 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.0 | 50%: 79.2 | 75%: 82.8 | 100%: 83.0 | 125%: 82.8 | 150%: 80.2 |
| % of Rated Load: Power Factor (%) | 0%: 27.3 | 25%: 57.6 | 50%: 76.1 | 75%: 84.6 | 100%: 87.1 | 125%: 91.0 | 150%: 92.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,789 | 50%: 1,780 | 75%: 1,768 | 100%: 1,758 | 125%: 1,743 | 150%: 1,726 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 72.0 | 125%: 0.0 | 150%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 125%: 11.30 | 150%: 13.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 94.00 | Current (%): | Torque (ft-lbs): 23.50 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 19.60 | Torque (%): 218.0 | Speed (RPM): 1,300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 13.60 | Current (%): | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,758 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |