OBSOLETE REPLACED BY 182TPNSB10237
OBSOLETE REPLACED BY 182TPNSB10237
Part#: 132293.00
Catalog#: 132293.00
Weight: 133 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 150 Hz |
Current | Current: 7.8/3.9 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 7.8/3.9 A | Frequency | Frequency: 150 Hz |
Speed | Speed: 1800 rpm | Connection Drawing | Connection Drawing: EE7308T |
Outline Drawing | Outline Drawing: B-SS600164-800 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 91.7 % |
Weight | Weight: 133.00 LB | UPC | UPC: 691720045299 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 100% |
---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.05 | 100%: 3.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 100%: 2.24 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!