Cast Iron Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132S Frame, TEFC

Cast Iron Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132S Frame, TEFC

Part#: 132STFC6526

Catalog#: R328A

Model#: 132STFC6526AA

Weight: 178 lb

Key Features


  • Meets IE3 European and NEMA Premium® efficiencies
  • MAX GUARD® Class F Insulation, Class B rise @ rated KW
  • Wye Start-Delta Run on 160 Frame and larger
  • 10:1 Variable Torque, Constant Torque speed range as noted
  • Meets IEC 34 electrical standards/ Meets IEC 72 dimensions and tolerances
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine duty (63-90 frame "below deck")
  • IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
  • 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
  • Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 200/400 V
Speed Speed: 1770 & 1480 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 132S Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 92.4 & 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 18.4/9.2 & 15.2/7.6 A Power Factor Power Factor: 82.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .399 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 18.26 in
Shaft Diameter Shaft Diameter: 1.500 in Shaft Extension Shaft Extension: 3.14 in
Assembly/Box Mounting Assembly/Box Mounting: F3 Inverter Load Inverter Load: CONSTANT 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: S
Current Current: 18.4/9.2 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: 00417203ME Outline Drawing Outline Drawing: SS622237
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 132
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 92.4 %
Packaged Length Packaged Length: 22.50 IN Weight Weight: 178.00 LB
UPC UPC: 722856026576 Packaged Width Packaged Width: 16.81 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.20 25%: 4.60 50%: 5.80 75%: 7.50 100%: 9.20 115%: 10.20 125%: 11.20
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 1.60 50%: 3.20 75%: 4.60 100%: 6.10 115%: 7.00 125%: 7.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.5 50%: 91.0 75%: 92.4 100%: 92.4 115%: 92.4 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 44.0 50%: 66.5 75%: 77.5 100%: 82.5 115%: 84.0 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,778 100%: 1,770 115%: 1,765 125%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 40.0 125%: 50.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.80 100%: 22.20 115%: 25.50 125%: 27.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 70.00 Current (%): 762.0 Torque (ft-lbs): 40.00 Torque (%): 180.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.20 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): Power Factor (%): 82.5 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.20 Current (%): 45.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.5 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 42.50 Current (%): 465.0 Torque (ft-lbs): 80.00 Torque (%): 360.0 Speed (RPM): 1,585 Rated Output (KW): Power Factor (%): 75.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 71.50 Current (%): 778.0 Torque (ft-lbs): 47.00 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 40.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 65.00 Current (%): 708.0 Torque (ft-lbs): 40.00 Torque (%): 180.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 55.00 Current (%): 600.0 Torque (ft-lbs): 50.00 Torque (%): 225.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle